Properties
Version | Field attachable connector, M12 plug |
Order No. | 2531020000 |
Type | SAISC-M-5S-M12-L-COD |
GTIN (EAN) | 4050118541137 |
Qty. | 1 items |
Net weight | 43 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Cable diameter, max. | 13.5 mm |
Cable diameter, min. | 5.8 mm |
Coding | L-coded |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Connection cross-section, max. | 1.5 mm² |
Connection cross-section, min. | 0.75 mm² |
Contact material | Cu |
Contact surface | Gold-plated |
Housing main material | Zinc diecast |
Number of poles | 5 |
Plugging cycles | 500 |
Pollution severity | 3 |
Protection degree |
IP67
when screwed in |
Rated current | 16 A |
Rated current | 16 A |
Rated voltage | 63 V |
Shield connection | Yes |
Temperature range of housing | -40 … +85 ° C |
Threaded ring material | Diecast zinc |
Type of connection | Crimp connection |
Number of poles | 5 |
Connection 1 | M12 |
Connection 2 | Crimp |
Housing main material | Zinc diecast |
Connection thread | M12 plug |
Contact material | Cu |
Contact surface | Gold-plated |
Protection degree |
IP67
when screwed in |
Plugging cycles | 500 |
Connector standard | IEC 61076-2-111 |
Product information |
Enclosures, inserts and crimp contacts need to be ordered separately. 4 x Crimp contact, Pin / 1 x Crimp contact, Socket for FE-Function. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_181348) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2531020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002635 |
ETIM 7.0 | EC002635 |
ETIM 8.0 | EC002635 |
ETIM 9.0 | EC002635 |
ECLASS 9.0 | 27-44-01-02 |
ECLASS 9.1 | 27-44-01-03 |
ECLASS 10.0 | 27-44-01-02 |
ECLASS 11.0 | 27-44-01-02 |
ECLASS 12.0 | 27-44-01-16 |
ECLASS 13.0 | 27-44-01-02 |
ECLASS 14.0 | 27-44-01-16 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E307231 |