Properties
Version | SKMU MS EMV (brass locknut - EMC), Locknut, PG 21, 5.2 mm, Brass, nickel-plated |
Order No. | 1718950000 |
Type | SKMU EMV PG21 |
GTIN (EAN) | 4008190352172 |
Qty. | 10 items |
Height | 5.2 mm |
Height (inches) | 0.205 inch |
Net weight | 9.7 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 32 mm |
Cable glands | PG 21 |
External thread | PG 21 |
Halogen | No |
Internal thread | PG 21 |
Length of thread | 5.2 mm |
Material | Brass, nickel-plated |
O.D. | 36.96 mm |
Pitch of thread | 1.59 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1718950000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1718950000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ROHS | Conform |