Properties
Version | SKMU PA (plastic locknut), Locknut, PG 36, 8 mm, Polyamid 6 (PA6 - GF30) |
Order No. | 1719170000 |
Type | SKMU PG36-K SW |
GTIN (EAN) | 4008190352394 |
Qty. | 10 items |
Height | 8 mm |
Height (inches) | 0.315 inch |
Net weight | 6.16 g |
Operating temperature | -40 °C...100 °C |
REACH SVHC | / |
AF size 1 | 60 mm |
Cable glands | PG 36 |
External thread | PG 36 |
Halogen | No |
Internal thread | PG 36 |
Length of thread | 8 mm |
Material | Polyamid 6 (PA6 - GF30) |
O.D. | 69.3 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.59 mm |
Silicone | No |
Thickness | 8 mm |
UL 94 flammability rating | HB |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719170000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1719170000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |