Properties
Version | Cutting kit |
Order No. | 1540770000 |
Type | THM PLUS M PERFORATOR |
GTIN (EAN) | 4050118345711 |
Qty. | 1 items |
Net weight | 1,700 g |
REACH SVHC | / |
Version | Perforator for shrink sleeve, THM Plus M printer |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ROHS | Conform |