Properties
Version | Disconnecting lever (terminal) |
Order No. | 2432470000 |
Type | TNHE WSI6 10-36VDC/ACBL |
GTIN (EAN) | 4050118520880 |
Qty. | 50 items |
Delivery status | Discontinued |
Available until | 15.08.2024 |
Net weight | 5.6 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |