Properties
Version | Visualization software, Platform for runtime system: u-control, Number of process variables, max.: 2000, Number of HMI-devices, max.: 2 |
Order No. | 2708630000 |
Type | U-CREATE-PROCON-WEB-RT-ES-2000 |
GTIN (EAN) | 4050118785821 |
Qty. | 1 items |
Net weight | 5 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Platform for runtime system | u-control |
Number of mobile devices | 2 |
Number of HMI-devices, max. | 2 |
Number of process variables, max. | 2000 |
Number of HMI-devices, max. | 2 |
Number of mobile devices | 2 |
Number of process variables, max. | 2000 |
Platform for runtime system | u-control |
Software | [Runtime Software -- Softwareunit PROCON-WEB RT ES 6.6.4](https://mdcop.weidmueller.com/mediadelivery/asset/900_306467) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001416 |
ETIM 7.0 | EC001416 |
ETIM 8.0 | EC001416 |
ETIM 9.0 | EC001416 |
ECLASS 9.0 | 27-24-25-02 |
ECLASS 9.1 | 27-24-25-02 |
ECLASS 10.0 | 27-24-25-02 |
ECLASS 11.0 | 27-24-25-02 |
ECLASS 12.0 | 27-24-25-02 |
ECLASS 13.0 | 27-24-25-02 |
ECLASS 14.0 | 27-24-25-02 |