Properties
Version | Electronics housings black, Width: 120.4 mm |
Order No. | 2887690000 |
Type | UH20-RPI-4-BASE |
GTIN (EAN) | 4064675859970 |
Qty. | 1 items |
Depth | 120.4 mm |
Depth (inches) | 4.74 inch |
Height | 35.5 mm |
Height (inches) | 1.398 inch |
Width | 120.4 mm |
Width (inches) | 4.74 inch |
Net weight | 133 g |
REACH SVHC | / |
Colour | black |
Colour chart (similar) | RAL 9011 |
Protection degree | IP20 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-02 |
ECLASS 12.0 | 27-18-27-02 |
ECLASS 13.0 | 27-19-02-04 |