Properties
Version | OMNIMATE Data - USB jack, female header, 480 Mbps, THT solder connection, 180°, ≥ 1500, Pitch in mm (P): 2.50 mm, Number of poles: 4, PBT, black, Tray (manual assembly) |
Order No. | 2710810000 |
Type | USB2.0B T1V 3.0N4 TY BK |
GTIN (EAN) | 4050118757866 |
Qty. | 110 items |
Packaging | Tray (manual assembly) |
Depth | 11.2 mm |
Depth (inches) | 0.441 inch |
Height | 16.1 mm |
Height (inches) | 0.634 inch |
Width | 12.2 mm |
Width (inches) | 0.48 inch |
Net weight | 4.273 g |
REACH SVHC | / |
Mounting onto the PCB | THT solder connection |
Number of poles | 4 |
Outgoing elbow | 180° |
Performance-Category | 480 Mbps |
Pitch in inches (P) | 0.098 " |
Pitch in mm (P) | 2.5 mm |
Plugging cycles | ≥ 1500 |
Product family | OMNIMATE Data - USB jack |
Protection degree | IP20 |
Shield surface | nickel-plated |
Shield tabs | none |
Shielding | Yes |
Shielding material | Brass |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 3.05 mm |
Soldering process |
Manual soldering
Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Transmission rate | 480 Mbps |
Type of connection | Socket connector |
Dielectric strength, contact / contact | 500 V AC |
Insulation strength | ≥ 1000 MΩ |
Rated voltage | 30 V |
Insulating material | PBT |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 1000 MΩ |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | 30 µ" Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tray (manual assembly) |
VPE length | 310 mm |
VPE width | 230 mm |
VPE height | 14 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ROHS | Conform |