Properties
Version | OMNIMATE Data - USB jack, female header, 5 Gbps, THT solder connection, 90°, ≥ 1500, Pitch in mm (P): 2.00 mm, Number of poles: 9, PBT, blue, Tray (manual assembly) |
Order No. | 2563550000 |
Type | USB3.0A T1H 2.3N4 TY BL |
GTIN (EAN) | 4050118572674 |
Qty. | 104 items |
Packaging | Tray (manual assembly) |
Depth | 16.45 mm |
Depth (inches) | 0.648 inch |
Height | 9.3 mm |
Height (inches) | 0.366 inch |
Height of lowest version | 7.12 mm |
Width | 14.5 mm |
Width (inches) | 0.571 inch |
Net weight | 0.001 g |
REACH SVHC | / |
LED | No |
Mounting onto the PCB | THT solder connection |
Number of poles | 9 |
Number of solder pins per pole | 1 |
Outgoing elbow | 90° |
Performance-Category | 5 Gbps |
Pitch in inches (P) | 0.079 " |
Pitch in mm (P) | 2 mm |
Plugging cycles | ≥ 1500 |
Plugging force/pole, max. | 35 N |
Product family | OMNIMATE Data - USB jack |
Protection degree | IP20 |
Pulling force / pole, min. | 10 N |
Shield surface | nickel-plated |
Shield tabs | none |
Shielding | Yes |
Shielding material | Brass |
Solder pin dimensions | Octagonal |
Solder pin length (l) | 2.3 mm |
Soldering process |
Manual soldering
Wave soldering |
Tolerance of solder pin position | ± 0.1 mm |
Transmission rate | 5 Gbps |
Type of connection | Socket connector |
Dielectric strength, contact / contact | 100 V AC |
Insulation strength | ≥ 1000 MΩ |
Rated current | 1.8 A at 250 V AC |
Rated voltage | 30 V |
Insulating material | PBT |
Colour | blue |
Colour chart (similar) | RAL 5012 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 500 |
Insulation strength | ≥ 1000 MΩ |
UL 94 flammability rating | V-0 |
Contact base material | Phosphorus bronze |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Layer structure of plug contact | 30...80 µ" Ni / ≥ 30 µ" Au |
Storage temperature, min. | -25 °C |
Storage temperature, max. | 85 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 85 °C |
Packaging | Tray (manual assembly) |
VPE length | 322 mm |
VPE width | 186 mm |
VPE height | 15 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212099) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2563550000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ROHS | Conform |