Properties
Order No. | 2904480000 |
Type | V-ZPA FUSE HOLDER |
GTIN (EAN) | 4099986010383 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 23.07.2024 |
Depth | 65.5 mm |
Depth (inches) | 2.579 inch |
Height | 95.2 mm |
Height (inches) | 3.748 inch |
Width | 18.5 mm |
Width (inches) | 0.728 inch |
Net weight | 144 g |
Operating temperature | -25 °C...55 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Acoustic signal | No |
Colour | grey |
Design | Adapter plug |
Operating altitude | ≤ 4000 m |
Optical function display | No |
Protection degree | IP00 |
Rail | Busbar |
Pollution severity | 2 |
Acoustic signal | No |
Fuse | 6.3 A |
Rated current IN | 6.3 A |
Rated voltage (AC) | 240 V |
Short-circuit current rating ISCCR | 25 kA |
Signalling contact | No |
Standards | IEC 61984 |
Voltage type | AC |
Stripping length | 13 mm |
Wire connection method | PUSH IN |
Clamping range, rated connection | 2.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 2.5 mm² |
Connection cross-section, stranded, min. | 0.82 mm² |
Connection cross-section, stranded, max. | 2.5 mm² |
Voltage type | AC |
Protection degree | IP00 |
Colour | grey |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_295937) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310606) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2904480000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_295930) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2830940000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830960000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830950000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830980000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830970000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830930000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830910000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830920000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N
-
Item No.:2830880000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830870000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830890000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C
-
Item No.:2830900000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Leakage-current-free, TN-C-S, TN-S, TT, IT with N