Properties
Version | VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 13.5, 9 mm, OD min. 6 - OD max. 12 mm, Polyamide 6 |
Order No. | 1720500000 |
Type | VG 13.5-K68 SKS |
GTIN (EAN) | 4008190358716 |
Qty. | 50 items |
Height | 89 mm |
Height (inches) | 3.504 inch |
Length | 98 mm |
Length (inches) | 3.858 inch |
Net weight | 17.32 g |
Operating temperature | -20 °C...100 °C |
REACH SVHC | / |
Certificate no. cable gland (cULus) | E140310 |
AF size | 24 mm |
AF size 1 | 24 mm |
Cable glands | PG |
External thread | PG 13.5 |
Halogen | Yes |
Length of thread | 9 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 12 mm |
Outer cable diameter, min. | 6 mm |
Pitch of thread | 1.41 mm |
Protection degree | IP68 - 5 bar (30 min.) |
Seal insert | CR |
Silicone | No |
Tightening torque | 3 Nm |
Torque for cap nut, max. | 5.5 Nm |
Torque for cap nut, min. | 4.5 Nm |
Torque for connecting adapter, max. | 3.5 Nm |
Torque for connecting adapter, min. | 2.5 Nm |
UL 94 flammability rating | V-2 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1720500000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1720500000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |