Properties
Version | Surge voltage arrester, Low voltage, Accessories, Spare arrester |
Order No. | 1351790000 |
Type | VPU I 0 400V/25KA |
GTIN (EAN) | 4050118158380 |
Qty. | 1 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
Height | 52 mm |
Height (inches) | 2.047 inch |
Width | 35.6 mm |
Width (inches) | 1.402 inch |
Net weight | 288 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | orange |
Design | Insta IP 20 |
Optical function display | green = OK; red = arrester is defective - replace |
Protection degree | IP20 |
Segment | Power distribution |
UL 94 flammability rating | V-0 |
Version | Spare arrester |
Pollution severity | 2 |
Surge voltage category | IV |
Discharge current Imax (8/20µs) wire-PE | 100 kA |
Discharge current In (8/20µs) wire-PE | 25 kA |
Follow-on current extinguishing capability Ifi | Not available due for technical reasons |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse |
No Fuse neccessary ≤250 A gG
250 A gL (if back up fuse > 250 A) |
Leakage current at Un | 30 µA |
Lightning test current Iimp (10/350 µs) (L-PE) | 25 kA |
Max. continuous voltage, Uc (AC) | 400 V |
Number of poles | 1 |
Protection level Up at IN (L/N-PE) | ≤ 1.9 kV |
Rated voltage (AC) | 400 V |
Requirements category acc. to IEC 61643-11 |
Type I
Type II |
Requirements class, acc. to EN 61643-11 |
T1
T2 |
Response time | ≤ 25 ns |
Short-circuit current rating ISCCR | 25 kA |
Standards | IEC61643-11, EN61643-11 |
Temporary surge voltage (over-voltage) - TOV | 620 V |
Voltage type | AC |
Type of connection | pluggable |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | orange |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86294) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1351790000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35398) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Spare arrestor for VPU I 0 400 V LCF-series surge voltage arrestor with 25 kA. The pluggable high-performance varistors made from V0 material can be replaced by trained personnel following a failure. Rated voltage: 400 V LCF Type: Weidmüller VPU I 0 LCF 400 V/25 kA Order No.: 1351790000 |
Short specification | Spare arrester for surge voltage arrester VPU I 0 400 V LCF series with 25 kA The pluggable high-performance varistors can be swapped by trained personnel following a failure. Rated voltage: 400 V LCF Type: Weidmüller VPU I 0 LCF 400 V/25 kA Order no.: 1351790000 |
Approvals |  |
ROHS | Conform |