Properties
Version | Surge voltage arrester, Low voltage, Accessories, Spare arrester |
Order No. | 1351180000 |
Type | VPU II 0 N-PE 260V/40KA |
GTIN (EAN) | 4050118158854 |
Qty. | 1 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
Height | 52 mm |
Height (inches) | 2.047 inch |
Width | 17.8 mm |
Width (inches) | 0.701 inch |
Net weight | 52 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | blue |
Design |
Installation housing; 1TE
Insta IP 20 |
Optical function display | No |
Protection degree | IP20 |
Rail | TS 35 |
UL 94 flammability rating | V-0 |
Version | Spare arrester |
Pollution severity | 2 |
Surge voltage category | III |
Combined pulse UOC | 10 kV |
Discharge current Imax (8/20µs) N-PE | 40 kA |
Discharge current In (8/20µs) N-PE | 20 kA |
Energy coordination (≤10 m) |
Type II
Type III |
Frequency range, max. | 60 Hz |
Frequency range, min. | 50 Hz |
Fuse | Not required |
Leakage current at Un | 1 µA |
Max. continuous voltage, Uc (N-PE) | 260 V |
Number of poles | 1 |
Protection level Up at IN (N-PE) | ≤ 1.5 kV |
Rated voltage (AC) | 230 V |
Requirements category acc. to IEC 61643-11 |
Type II
Type III |
Requirements class, acc. to EN 61643-11 |
T2
T3 |
Response time | ≤ 100 ns |
Short-circuit current rating ISCCR | 100 kA |
Standards | IEC61643-11, EN61643-11 |
Temporary surge voltage (over-voltage) - TOV | 1,200 V |
Voltage type | AC |
Type of connection | pluggable |
Voltage type | AC |
Number of poles | 1 |
Protection degree | IP20 |
Colour | blue |
Product information |
Only applicable to IT power systems where the earth on the distribution transformer is interconnected with the earth on the consumer side (RE=RA in Figure 44.A1 of IEC 60634-4-44:2018). |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86296) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1351180000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35333) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 9.0 | EC000941 |
ECLASS 9.0 | 27-13-08-05 |
ECLASS 9.1 | 27-13-08-05 |
ECLASS 10.0 | 27-13-08-05 |
ECLASS 11.0 | 27-13-08-05 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Long specification | Spare arrestor consisting of V0 material for surge voltage arrestor VPU II N-PE 440 V series. The pluggable high-performance varistors can be exchanged by trained personnel following a failure. Rated voltage: 440 V Type: Weidmüller VPU II 0 N-PE 440 V/40 kA Order No.: 1351180000 |
Short specification | Spare arrester for surge voltage arrester VPU II N-PE 440 V series The pluggable high-performance varistors can be swapped by trained personnel following a failure. Rated voltage: 440 V Type: Weidmüller VPU II 0 N-PE 440 V/40 kA Order no.: 1351180000 |
Approvals | ![CE](/picture/CE.gif) ![OEVE](/picture/OEVE.gif) |
ROHS | Conform |