Properties
Version | Interface converter, RS232, RS485, RS422 |
Order No. | 8615700000 |
Type | WDS2 RS232/RS485/422 |
GTIN (EAN) | 4032248277698 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.12.2023 |
Alternative product | [3027140000](~/p/3027140000) |
Height | 112.4 mm |
Height (inches) | 4.425 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 151 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 °C |
SIL in compliance with IEC 61508 | None |
MTTF | 277 a |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | c6099607-b1cd-4fc8-8f5b-8c2defa73093 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
Communication | Bi-directional |
Interface | 1 x serial RS-232/RS-485/RS-422 |
Type |
RS232
RS485/422 |
Assignment | DTE/DCE switchable with DIP switch |
Bit delay | ≤ 3 µs |
Bit distortion | < 5 % |
Communication | Bi-directional |
Connection type | SUB-D9 (male plug) |
Control of data direction | Automatic or via RS232 RTS/CTS |
Interface | 1 x serial RS-232/RS-485/RS-422 |
Transmission rate |
2.4, 4.8, 9.6, 19.2, 57.6, 115.2 kBaud
8 bit or 8 bit + parity bit |
Type |
RS232
RS485/422 |
Bit delay | ≤ 3 µs |
Bit distortion | < 5 % |
Control of data direction | Automatic or via RS232 RTS/CTS |
Shield connection | KLBÜ 4-6/Z1 |
Status indicator | LED green: supply voltage, TxD, RxD |
Terminating resistors | Pull-down/pull-up via DIP switch |
Transmission channels |
Half-duplex (RS485 2-wire) Full-duplex (RS485 4-wire and RS422) |
Transmission distance | Max. 1200 m twisted pair |
Transmission rate |
2.4, 4.8, 9.6, 19.2, 57.6, 115.2 kBaud
8 bit or 8 bit + parity bit |
Status indicator | LED green: supply voltage, TxD, RxD |
Configuration | DIP switch |
Galvanic isolation | 3-way isolator |
Power consumption | ca. 1.5 W |
Protection degree | IP20 |
Rail | TS 35 |
Voltage supply | 24 V DC ± 20 % |
EMC standards |
EN 55011
EN 61000-6-2 EN 61000-6-4 |
Galvanic isolation | 3-way isolator |
Impulse withstand voltage | 4 kV |
Insulation voltage | 2 kV DC / 1 min. |
Insulation voltage input or output/supply | 2 kV DC / 1 min. |
Pollution severity | 2 |
Rated voltage |
between adjacent electric circuits: 300 V between electric circuits and PE: 150 V |
Surge voltage category | III |
Type of connection | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Approval/Certificate/Document of Conformity |
[Application notes -- Type approval](https://mdcop.weidmueller.com/mediadelivery/asset/900_102056)
[Application notes -- DNV / GL certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_102057) [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37667) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206167) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8615700000) |
Product Change Notification | [252007](https://mdcop.weidmueller.com/mediadelivery/asset/900_252007) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_36194) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000310 |
ETIM 7.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 9.0 | EC000310 |
ECLASS 9.0 | 19-17-92-90 |
ECLASS 9.1 | 27-21-01-90 |
ECLASS 10.0 | 19-17-92-90 |
ECLASS 11.0 | 19-17-90-90 |
ECLASS 12.0 | 27-06-03-20 |
ECLASS 13.0 | 27-06-03-20 |
ECLASS 14.0 | 27-06-03-20 |
Approvals | ![BURVER](/picture/BURVER.gif) ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |