Properties
Version | RTD transformer, PT100, 2-conductor connection, Configurable, Input : Temperature, PT100 (2- wire), Output : 0(4)-20 mA |
Order No. | 8432220000 |
Type | WTZ4 PT100/2 C 0/4-20MA |
GTIN (EAN) | 4032248110391 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.12.2023 |
Alternative product | [7760054183](~/p/7760054183) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Length | 92.4 mm |
Length (inches) | 3.638 inch |
Net weight | 77.4 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...55 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c2a21576-d875-4548-ae68-5e7f85ddf0c7 |
Number of inputs | 1 |
Sensor | PT100 (2 wire) |
Sensor supply | 1.45 mA |
Temperature input range | Adjustable from -200...+800°C |
Load impedance current | ≤ 500 Ω |
Number of outputs | 1 |
Output current |
0...20 mA
4...20 mA |
Accuracy | ± 0.5 % of measuring range |
Configuration |
DIP switch
Potentiometer and PT100-Simulator |
Current consumption | < 48 mA @ IOUT = 20 mA |
Galvanic isolation | Without isolation |
Linearity | Yes |
Protection degree | IP20 |
Rail | TS 35 |
Temperature coefficient |
Measuring range ≥ 200 K: ≤ 200 ppm/K (typ. 80 ppm/K) 100 K <= measuring range <200 K: <250 ppm/K (typ. 100 ppm/K) |
Voltage supply | 24 V DC ± 20 % |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | Without isolation |
Type of connection | Tension-clamp connection |
Stripping length, rated connection | 7 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35431) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206132) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8432220000) |
Product Change Notification | [20220218 Technical change - WAVE series’ signal conditioners WS WZ](https://mdcop.weidmueller.com/mediadelivery/asset/900_252007) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35499) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
ECLASS 14.0 | 27-21-01-29 |
Long specification |
PT100 temperature measuring transformer, configured with DIP switches, 2-wire connection technology TypeWTZ4 PT100/2 C 0/4-20mA |
Short specification |
PT100 temperature measuring transformer, configured with DIP switches, 2-wire connection technology RTD measurement isolating transformer in 12.5 mm width with external power supply, for transmitting PT100 2-wire signals. Input temperature range -200...+800 °C. Analogue DC signals (0(4) to 20 mA) are available on the output side. Zero/span compensation with potentiometer. |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1635000000Packaging unit:720 PC
WS, Terminal marker, 10 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white