Properties
Version | Z-series, Coupling, Rated cross-section: 2.5 mm² |
Order No. | 2007080000 |
Type | ZPS 2.5/1AN/QV/1 GN SO |
GTIN (EAN) | 4050118391848 |
Qty. | 50 items |
Delivery status | Discontinued |
Available until | 15.08.2024 |
Depth | 42 mm |
Depth (inches) | 1.654 inch |
Height | 22.55 mm |
Height (inches) | 0.888 inch |
Width | 7.6 mm |
Width (inches) | 0.299 inch |
Net weight | 3.27 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Wemid |
Colour | green |
UL 94 flammability rating | V-0 |
Version |
Plug-in connector
pluggable Tension-clamp connection |
Number of levels | 1 |
Number of clamping points per level | 1 |
Levels cross-connected internally | No |
Type of mounting | Plugged |
Number of connections | 1 |
Number of poles | 1 |
Rated cross-section | 2.5 mm² |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_44832) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007080000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007080000) |
User Documentation | [User Manual ZP 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_229219) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |