Properties
Version | Cover profile, RS 100 Transparent, Width: 2000 mm |
Order No. | 1386220000 |
Type | ADP 10 S |
GTIN (EAN) | 4099987167062 |
Qty. | 1 |
Depth | 24 mm |
Depth (inches) | 0.945 inch |
Height | 73 mm |
Height (inches) | 2.874 inch |
Width | 2,000 mm |
Width (inches) | 78.74 inch |
Net weight | 433 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PVC |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | Transparent |
Colour chart (similar) | - |
Protection degree | IP20 in installed state |
Product information |
3 heights are available for the cover profile and the end plates: TS mounting without cover: TS 32 = 45 mm, TS35x7.5 = 40.5 mm TS mounting with low cover: TS 32 = 89 mm, TS 35x7.5 = 84.5 mm TS mounting with high cover: TS 32 = 121 mm, TS 35x7.5 = 116.5 mm Direct mounting, without/low/high cover: 24 / 69 / 99 mm Dimensions of the PCB Thickness: 1.6 (±0.2) mm, width: 100 (+0.5) mm Dimension of the RS section = length of the printed circuit board – 4.5 mm Dimension of ADP section = PCB length - 1 mm Example: PCB length 160 mm, RS = 155.5 mm, ADP = 159 mm" |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-19-06-03 |
ECLASS 14.0 | 27-19-06-03 |
ROHS | Conform |