Properties
Version | End plate, RS 100 orange, End plate both sides, Width: 13.75 mm |
Order No. | 1386050000 |
Type | AP 110 S RE OR |
GTIN (EAN) | 4050118186512 |
Qty. | 20 items |
Depth | 58.8 mm |
Depth (inches) | 2.315 inch |
Height | 108.3 mm |
Height (inches) | 4.264 inch |
Width | 13.75 mm |
Width (inches) | 0.541 inch |
Net weight | 14 g |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Material | PA 66/6 |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | orange |
Colour chart (similar) | RAL 2000 |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC002779 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |