Properties
Version | Mounting screw (Terminal), 4.00 mm, Polyamide 66, Depth: 7 mm, Width: 7 mm, Height: 32 mm |
Order No. | 0129100000 |
Type | BFSC M4X32 PA/NA |
GTIN (EAN) | 4008190020842 |
Qty. | 100 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 32 mm |
Height (inches) | 1.26 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 0.43 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Colour | red |
UL 94 flammability rating | V-2 |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Metric size of the thread, external | 4 mm |
Installation advice | Direct mounting |
Operating temperature range, max. | 100 °C |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0129100000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0582460000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0380780000Packaging unit:20 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0380760000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0608360000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0608260000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0273400000Packaging unit:50 PC
Terminal cover, yellow, PVC, Height: 36 mm, Width: 48 mm, Depth: 1 mm, V-2
-
Item No.:0576700000Packaging unit:50 PC
Terminal cover, yellow, PVC, Height: 37 mm, Width: 63.6 mm, Depth: 1 mm, V-2
-
Item No.:0178700000Packaging unit:50 PC
Terminal cover, yellow, PVC, Height: 37 mm, Width: 71.6 mm, Depth: 1 mm, V-2
-
Item No.:0303560000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0303580000Packaging unit:20 PC
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2
-
Item No.:0550660000Packaging unit:20 PC
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2