Özellikler
Version | Terminal cover, yellow, PVC, Height: 36 mm, Width: 48 mm, Depth: 1 mm, V-2 |
Order No. | 0273400000 |
Type | AD 3 SAK35 |
GTIN (EAN) | 4008190106027 |
Qty. | 50 adet |
Depth | 1 mm |
Depth (inches) | 0,039 inch |
Height | 36 mm |
Height (inches) | 1,417 inch |
Width | 48 mm |
Width (inches) | 1,89 inch |
Net weight | 2,18 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PVC |
Colour | yellow |
UL 94 flammability rating | V-2 |
Version | End and intermediate plate |
Installation advice | Direct mounting |
Snap-on | No |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0273400000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:0380780000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2
-
Ürün No.:0608260000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Ürün No.:0608360000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Ürün No.:0380760000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Ürün No.:0582460000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Ürün No.:0303560000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2
-
Ürün No.:0303580000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, blue, 35 mm², 125 A, 800 V, Number of connections: 2