Properties
Version | Photovoltaics, Mounting foot, 10 MPP's, 12 MPP's |
Order No. | 3020600000 |
Type | BRES OFM-14 WALLMOUNT |
GTIN (EAN) | 4099986933705 |
Qty. | 1 items |
Depth | 25 mm |
Depth (inches) | 0.984 inch |
Height | 66 mm |
Height (inches) | 2.598 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 0.13 g |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ETIM 10.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ECLASS 15.0 | 27-18-28-07 |
ROHS | Conform |
Accessories
-
Item No.:8000130057Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, WM4C, 1100 V
-
Item No.:8000130058Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000130055Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000130056Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000130053Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, Remote disconnector, WM4C, 1100 V
-
Item No.:8000130052Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, WM4C, 1100 V
-
Item No.:8000130051Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000130054Packaging unit:1 PC
Photovoltaics, Combiner Box, Fireman's switch, PV Next, 12 MPP's, 2 Inputs / 2 Outputs per MPP, Remote disconnector, MC4-Evo 2, 1100 V
-
Item No.:8000112516Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C
-
Item No.:8000107559Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 2 Outputs per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:8000107558Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:8000106274Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 10 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, MC4-Evo 2
-
Item No.:8000115469Packaging unit:1 PC
Photovoltaics, Combiner Box, PV Next, 1100 V, 12 MPP's, 2 Inputs / 1 Output per MPP, Surge protection I / II, WM4C