Properties
Version | Cable ties, 2.5 x 100 mm, Polyamide 66, 80 N |
Order No. | 2602750000 |
Type | CB-DT 100/2.5 BL |
GTIN (EAN) | 4050118650167 |
Qty. | 100 items |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Net weight | 0.264 g |
Operating temperature range | -25...85 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Cable diameter, max. | 24 mm |
Detectible in accordance with Rondotest | 0.3 mm Fe |
For re-opening | No |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 85 °C |
Operating temperature range, min. | -25 °C |
Recommended industries | Food processing industry |
Tensile strength | 80 N |
Tensile strength (Pound-force) | 18 lbf |
UL 94 flammability rating | HB |
UV-resistant | No |
Version | Cable ties |
Approval/Certificate/Document of Conformity | [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_305367) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |