Properties
Version | max. charging capacity of 22 kW @ 3-phase (400 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App, RFID, Auto charge |
Order No. | 2987440000 |
Type | CH-W-S-A22-S-A-ER |
GTIN (EAN) | 4099986854420 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 16.04.2025 |
Depth | 167 mm |
Depth (inches) | 6.575 inch |
Height | 439 mm |
Height (inches) | 17.283 inch |
Width | 273 mm |
Width (inches) | 10.748 inch |
Net weight | 4,351 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -25 °C...45 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
Max. relative humidity during storage | 95 % |
Operating temperature, max. | 45 °C |
Operating temperature, min. | -25 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -25 °C |
Approval/Certificate/Document of Conformity | [CE declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_322506) |
Software |
[Documentation live media verification software](https://mdcop.weidmueller.com/mediadelivery/asset/900_321251)
[Documentation verification software](https://mdcop.weidmueller.com/mediadelivery/asset/900_321252) [Live media verification software](https://mdcop.weidmueller.com/mediadelivery/asset/900_321253) [Verification software Eichrecht](https://mdcop.weidmueller.com/mediadelivery/asset/900_321254) |
User Documentation | [MANUAL_AC SMART (DE)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304020) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002883 |
ETIM 7.0 | EC002883 |
ETIM 8.0 | EC002883 |
ETIM 9.0 | EC002883 |
ETIM 10.0 | EC002883 |
ECLASS 9.0 | 27-14-47-01 |
ECLASS 9.1 | 27-14-47-01 |
ECLASS 10.0 | 27-14-47-01 |
ECLASS 11.0 | 27-14-47-01 |
ECLASS 12.0 | 27-14-47-01 |
ECLASS 13.0 | 27-14-47-01 |
ECLASS 14.0 | 27-14-47-01 |
ECLASS 15.0 | 27-14-47-01 |