Properties
Version | Wallbox, max. charging capacity of 7.4 kW @ 1-phase (230 V) grid connection, max. current 32 A, Type 2 socket outlet, Mobile App |
Order No. | 2875200000 |
Type | CH-W-S-A7.4-S-E |
GTIN (EAN) | 4064675650768 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 16.04.2025 |
Depth | 167 mm |
Depth (inches) | 6.575 inch |
Height | 433 mm |
Height (inches) | 17.047 inch |
Width | 268 mm |
Width (inches) | 10.551 inch |
Net weight | 3,600 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -30 °C...50 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | d677010f-3c13-4196-b022-f62e8f2ef6a2 |
Max. relative humidity during storage | 95 % |
Operating temperature, max. | 50 °C |
Operating temperature, min. | -30 °C |
Storage temperature, max. | 70 °C |
Storage temperature, min. | -40 °C |
ROHS | Conform |
Approvals |
IEC 61851-1
IEC 61851-21-2 EN 62368-1 EN 55011 IEC 62196-1 IEC 62196-2 EN 50620 EN 301 489-1 EN 301 908-1 EN 301 511 EN 300 328 EN 300 330 v.2.1.1 |
Approval/Certificate/Document of Conformity |
[CE declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_293665)
[Warranty Weidmüller e-mobility products](https://mdcop.weidmueller.com/mediadelivery/asset/900_311435) [Gewährleistung Weidmüller e-mobility Produkte](https://mdcop.weidmueller.com/mediadelivery/asset/900_311436) [Self declaration test certificates AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_311494) [Selbsterklärung Testzertifikate AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_311495) |
Engineering Data |
[Installationsvideo AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_269640)
[Installation Video AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_274236) [AC SMART Modbus registers](https://mdcop.weidmueller.com/mediadelivery/asset/900_293656) [Application notes -- Use of an external Modbus TCP/RTU tag list (DE, EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_301824) [3D Model AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_313535) |
Software |
[Firmware -- Archive Firmware files AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_293016)
[Firmware -- Release notes Current firmware AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_293638) |
Technical Documentation | [Abnahmeprotokoll AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_278407) |
Tender specification |
[Ausschreibungstext](https://mdcop.weidmueller.com/mediadelivery/asset/900_290337)
[Tender text](https://mdcop.weidmueller.com/mediadelivery/asset/900_290351) |
User Documentation |
[Broschüre Wallbox AC SMART, AC Ladekabel, Basiskomponenten](https://mdcop.weidmueller.com/mediadelivery/asset/900_269720)
[Brochure EV charging box AC SMART, AC charging cables, Basic components](https://mdcop.weidmueller.com/mediadelivery/asset/900_269721) [MANUAL_AC SMART (SV)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304027) [MANUAL_AC SMART (CS)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304028) [MANUAL_AC SMART (HU)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304165) [MANUAL_AC SMART (PL)](https://mdcop.weidmueller.com/mediadelivery/asset/900_319944) [MANUAL_AC SMART (TR)](https://mdcop.weidmueller.com/mediadelivery/asset/900_319945) [MANUAL_AC SMART (FI)](https://mdcop.weidmueller.com/mediadelivery/asset/900_322316) [Instructionsheet_AC SMART](https://mdcop.weidmueller.com/mediadelivery/asset/900_281463) [MANUAL_AC SMART (DE)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304020) [MANUAL_AC SMART (EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304021) [MANUAL_AC SMART (FR)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304022) [MANUAL_AC SMART (IT)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304023) [MANUAL_AC SMART (ES)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304024) [MANUAL_AC SMART (NL)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304025) [MANUAL_AC SMART (NO)](https://mdcop.weidmueller.com/mediadelivery/asset/900_304026) |
Catalogues | [Productcatalogue e-mobility](LINK/Catalog.html) |
ETIM 6.0 | EC002883 |
ETIM 7.0 | EC002883 |
ETIM 8.0 | EC002883 |
ETIM 9.0 | EC002883 |
ETIM 10.0 | EC002883 |
ECLASS 9.0 | 27-14-47-01 |
ECLASS 9.1 | 27-14-47-01 |
ECLASS 10.0 | 27-14-47-01 |
ECLASS 11.0 | 27-14-47-01 |
ECLASS 12.0 | 27-14-47-01 |
ECLASS 13.0 | 27-14-47-01 |
ECLASS 14.0 | 27-14-47-01 |
ECLASS 15.0 | 27-14-47-01 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:2791300000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 7.5 m, Cable type: regular
-
Item No.:2754380000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 5 m, Cable type: regular
-
Item No.:2754410000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 5 m, Cable type: spiral
-
Item No.:2713330000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 5 m, Cable type: spiral
-
Item No.:2791320000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 7.5 m, Cable type: regular
-
Item No.:2791330000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 11 kW, Number of phases: 3, Rated current: 20 A, Cable length: 10 m, Cable type: regular
-
Item No.:2791310000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 10 m, Cable type: regular
-
Item No.:2754390000Packaging unit:1 PC
AC charging cable, Connection type - charging point: Type 2, Connection type - vehicle: Type 2, Charging power, max.: 22 kW, Number of phases: 3, Rated current: 32 A, Cable length: 5 m, Cable type: regular
-
Item No.:8000104168Packaging unit:1 PC
AC voltage version, Auxiliary and alarm contact, TN-C-S, TN-S, IT with N, IT without N, TT