Properties
Version | D-SERIES DRG, Relay, Number of contacts: 4, CO contact with test button, AgNi 90/10, Rated control voltage: 24 V AC, Continuous current: 6 A, Plug-in connection |
Order No. | 7760056538 |
Type | DRG570524LT |
GTIN (EAN) | 6944169810503 |
Qty. | 20 items |
Local product | Only available in certain countries |
Depth | 35.4 mm |
Depth (inches) | 1.394 inch |
Height | 27.2 mm |
Height (inches) | 1.071 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Net weight | 50 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
Humidity | 5...85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E312083 |
Rated control voltage | 24 V AC |
Rated current AC |
62.4 mA (50 Hz)
52.2 mA (60 Hz) |
Power rating | 1.2 VA |
Coil resistance | 180 Ω ± 10 % |
Status indicator | red LED |
Rated switching voltage | 250 V AC / 30 V DC |
Continuous current | 6 A |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 30 V |
Min. switching power | 10 mA @ 17 V DC |
AC switching capacity (resistive), max. | 1500VA |
DC switching capacity (resistive), max. | 180W @ 30V |
Switch-on delay | < 20 ms |
Switch-off delay | < 20 ms |
Contact type | 4 CO contact with test button (AgNi 90/10) |
Mechanical service life | 20 x 106 switching cycles |
Test button available | Yes |
Version of test button | lockable |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL 94 flammability rating | V-0 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength for control side - load side | 2 kVeff / 1 min |
Dielectric strength of neighbouring contacts | 2 kVeff / 1 min |
Dielectric strength of open contact | 1 kVeff / 1 min |
Protection degree | IP20 |
Certificate No. (cURus) | E312083 |
Wire connection method | Plug-in connection |
Approval/Certificate/Document of Conformity | [EU Decleration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_95790) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ETIM 10.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
ECLASS 15.0 | 27-37-16-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E312083 |