Properties
Version | Pressing tool, Crimping tool for contacts |
Order No. | 2614210000 |
Type | IE-CWZ-RJ45-TH-P |
GTIN (EAN) | 4050118621631 |
Qty. | 1 items |
Net weight | 240 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Description of article | (1)Crimping tool |
User Documentation | [Montageanleitung](https://mdcop.weidmueller.com/mediadelivery/asset/900_244586) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |