JPTA 50MS 24VDC PNP M12

JACKPAC, Pulse stretcher, Number of contacts: 1, NO contact, AgSnO, Rated control voltage: 18...24...30 V DC, Continuous current: 0.4 A, M12 plug/socket, A-coded

Ürün No. 8771440000

Özellikler

Aksesuarlar

    ConnectorsSignal ConverterJACKPAC® Zubehör
  • JP CLIP M
    Ürün No.:
    8778490000
    Ambalaj birimi:
    10 adet

    JACKPAC, Relay module

  • ConnectorsCircular Connectorsh-, H-, T- and Y-distributors / gender changerSignalDistributors
  • SAI-Y-5S PARA 2M12
    Ürün No.:
    1783430000
    Ambalaj birimi:
    1 adet

    Y-plug, M12 / M12

  • ToolsScrewdriversMiscellaneousScrewty® cable gland tool with torque function
  • SCREWTY-M12-DM
    Ürün No.:
    1900001000
    Ambalaj birimi:
    1 adet

    Cable gland tool for moulded M12 lines

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsSensor-Actuator-CableM12Connecting lineM12 male on M12 socketStraight on straight5-pole, A-codedPUR halogen-free black (U)
  • SAIL-M12GM12G-5-0.6U
    Ürün No.:
    9457340060
    Ambalaj birimi:
    1 adet

    Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12GM12G-5-1.5U
    Ürün No.:
    9457340150
    Ambalaj birimi:
    1 adet

    Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No

  • SAIL-M12GM12G-5-0.3U
    Ürün No.:
    9457340030
    Ambalaj birimi:
    1 adet

    Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No