Properties
Version | Fuse terminal, Screw connection, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35, TS 32 |
Order No. | 9802730000 |
Type | KDKS1LD/24 GFH DDECK FUSE TERM |
GTIN (EAN) | 4008190564001 |
Qty. | 25 items |
Depth | 55.5 mm |
Depth (inches) | 2.185 inch |
62.75 mm | |
Height (inches) | 2.47 inch |
Width | 8 mm |
Width (inches) | 0.315 inch |
Net weight | 19.923 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
UL 94 flammability rating | V-2 |
Version |
Screw connection
Fuse cartridge with LED One end without connector |
Number of potentials | 1 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
PE connection | No |
Rail |
TS 35
TS 32 |
Installation advice | Direct mounting |
Type of mounting | Snap-on |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.33 mm² |
Connection direction | on side |
Number of connections | 3 |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Cartridge fuse | G-Si. 5 x 20 |
Installation advice | Direct mounting |
Rail |
TS 35
TS 32 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 26 |
Rated cross-section | 4 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 6.3 A |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36446)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284526) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
Approvals |   |
ROHS | Conform |