Properties
Version | KSWF (flat gasket - vulcanised fibre), Sealing ring, M 50, Vulcanized fibre |
Order No. | 1076720000 |
Type | KSWF M50 |
GTIN (EAN) | 4032248838646 |
Qty. | 25 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Alternative product | [0899780000](~/p/0899780000) |
Height | 1.5 mm |
Height (inches) | 0.059 inch |
Net weight | 2.68 g |
Operating temperature | -40 °C...95 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Cable glands | M 50 |
Diameter of sealing ring | 65 mm |
External thread | M 50 |
Internal thread | M 50 |
Material | Vulcanized fibre |
Number of wires | 1 |
Operating temperature range, max. | 95 °C |
Operating temperature range, min. | -40 °C |
Pitch of thread | 1.5 mm |
Silicone | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1076720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001181 |
ETIM 7.0 | EC001181 |
ETIM 8.0 | EC001181 |
ETIM 9.0 | EC001181 |
ECLASS 9.0 | 27-43-03-19 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-43-03-19 |
ECLASS 11.0 | 27-43-03-19 |
ECLASS 12.0 | 27-43-03-19 |
ECLASS 13.0 | 27-43-03-19 |
ECLASS 14.0 | 27-43-03-19 |
ROHS | Conform |