Properties
Version | Klippon TBL (Terminal Box Large), Rain hood, Height: 175 mm, Width: 516 mm, Depth: 450 mm, Material: Stainless steel 1.4404 (316L), Brushed, silver |
Order No. | 2698520000 |
Type | KTBLRNHD5030S4B LL1 |
GTIN (EAN) | 4064675026679 |
Qty. | 1 items |
Depth | 450 mm |
Depth (inches) | 17.716 inch |
Height | 175 mm |
Height (inches) | 6.89 inch |
Width | 516 mm |
Width (inches) | 20.315 inch |
Net weight | 11,000 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Stainless steel 1.4404 (316L) |
Material thickness | 2 mm |
Surface finish | Brushed |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000744 |
ETIM 7.0 | EC000744 |
ETIM 8.0 | EC000744 |
ETIM 9.0 | EC000744 |
ETIM 10.0 | EC000744 |
ECLASS 9.0 | 27-18-24-05 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-24-05 |
ECLASS 11.0 | 27-18-24-05 |
ECLASS 12.0 | 27-18-24-05 |
ECLASS 13.0 | 27-18-24-05 |
ECLASS 14.0 | 27-18-24-05 |
ECLASS 15.0 | 27-18-24-05 |
Is accessory of
-
Item No.:2698400000Packaging unit:1 PC
Klippon TBL (Terminal Box Large), Empty enclosure, Height: 1000 mm, Width: 500 mm, Depth: 300 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), Brushed
Enclosure Systems and ComponentsSteel enclosuresKlippon® TB LargeKlippon® TBL Quarter Lock