Properties
Version | Support frame |
Order No. | 1058090000 |
Type | MCP EP SFC 3 |
GTIN (EAN) | 4032248799084 |
Qty. | 1 items |
Depth | 236 mm |
Depth (inches) | 9.291 inch |
Height | 1.5 mm |
Height (inches) | 0.059 inch |
Width | 57.5 mm |
Width (inches) | 2.264 inch |
Net weight | 41 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |