Properties
Version | TM-I, Insert markers, 1.5 - 22 mm, 12 x 4 mm, To customer specification |
Order No. | 1718420000 |
Type | TM-I 12 MC SDR |
GTIN (EAN) | 4008190348991 |
Qty. | 64 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Net weight | 0.172 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Advice label | Colour based on customer requirements (Please send M-Print PRO file) |
Colour | To customer specification |
Colour of printing | To customer specification |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Number per sheet | 80 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
Type of printing | To customer specification |
UL 94 flammability rating | V-2 |
Width | 4 mm |
Conductor O.D. | 1.5 - 22 mm |
Conductor O.D., max. | 22 mm |
Conductor O.D., min. | 1.5 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1718420000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1719820000Packaging unit:500 PC
TM, Socket x 8.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 4 - 6.5 mm
-
Item No.:1719840000Packaging unit:500 PC
TM, Socket x 11.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1719760000Packaging unit:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.3 - 2 mm
-
Item No.:1719860000Packaging unit:200 PC
TM, Socket x 16.1 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 9 - 15 mm
-
Item No.:1719780000Packaging unit:1000 PC
TM, Socket x 5.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 1.8 - 2.5 mm
-
Item No.:1719880000Packaging unit:200 PC
TM, Socket x 22.2 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 15 - 24 mm
-
Item No.:1719800000Packaging unit:1000 PC
TM, Socket x 6.4 mm, Polyethylene LD, Colour: Transparent, Conductor O.D.: 2.5 - 4 mm
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²Related MarkersTransparent sleeves 0.22 - 500 mm²TM/HF Halogen-free 0,22 - 150 mm²TM HF 12 mm