Properties
Version | Klippon POK (polyester empty enclosure), Mounting plate, Height: 203 mm, Width: 583 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 1534430000 |
Type | POK MOPL 2560 MINI |
GTIN (EAN) | 4050118338331 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 17.05.2024 |
Depth | 1.5 mm |
Depth (inches) | 0.059 inch |
Height | 203 mm |
Height (inches) | 7.992 inch |
Width | 583 mm |
Width (inches) | 22.953 inch |
Mounting dimension - height | 100 mm |
Mounting dimension - width | 573 mm |
Net weight | 1,419 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel, galvanized |
Material thickness | 1.5 mm |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211781) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1534430000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1534430000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |