Egenskaber
Version | Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 13.90, Insulated: No, Width: 22 mm |
Order No. | 0207400000 |
Type | QL 2 SAK6N-SAK35 |
GTIN (EAN) | 4008190061296 |
Qty. | 50 Styk |
Depth | 3 mm |
Depth (inches) | 0,118 inch |
Height | 3,5 mm |
Height (inches) | 0,138 inch |
Width | 22 mm |
Width (inches) | 0,866 inch |
Net weight | 3,72 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Cu Zn |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Rated current, multi-pole | 47 A |
Type | Cross-connector |
Pitch in mm (P) | 13,9 mm |
Number of poles | 2 |
Rated current | 47 A |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |