Properties
Version | Cable gland tool for moulded M12 lines |
Order No. | 1900001000 |
Type | SCREWTY-M12-DM |
GTIN (EAN) | 4032248436408 |
Qty. | 1 items |
Packaging | Cardboard box |
Net weight | 268 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Torque setting, max. | 1.7 Nm |
Torque setting, min. | 0.5 Nm |
Product information |
Included in delivery:
|
Product Change Notification |
[20210319 Technical change to Screwty® torque screwdriver](https://mdcop.weidmueller.com/mediadelivery/asset/900_203154)
[20210319 Technische Änderung zu Screwty® Drehmomentschraubendreher](https://mdcop.weidmueller.com/mediadelivery/asset/900_203155) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ECLASS 15.0 | 21-01-90-90 |
Is accessory of
-
Item No.:2812600060Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 0.6 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812600300Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812600500Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1424271000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 12, 10 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927200150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: Yes, Sheath material: PVC, Halogen: Yes
-
Item No.:9456140300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1412620000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1902140000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1345520000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1357340000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1022960000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1985920000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 8, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1902170000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1902120000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1345530000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1902110000Packaging unit:100 Meter
Sensor/actuator line, One end without connector, Number of poles : 3, Shielded: No, LED: No, Sheath material: PUR/ TPE, Halogen: No
-
Item No.:1902130000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1357330000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1357320000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1902160000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1345540000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 5, Shielded: No, Sheath material: PUR, Halogen: No
-
Item No.:1902180000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 4, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1902190000Packaging unit:100 Meter
Sensor/actuator line, Number of poles : 3, Shielded: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1010840050Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 5 m
-
Item No.:1093200500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1824580100Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 1 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1880471000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948661000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 10 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927160100Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8, Number of poles : 4, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:2672320030Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 3 m
-
Item No.:1925582000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 20 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1108740300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108810150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1010850085Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 8.5 m
-
Item No.:9457960200Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457910300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457914500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 45 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457910060Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1952230500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108680500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906560500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 5 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906561000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 10 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1276060150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 1.5 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1937970250Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 2.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812950100Packaging unit:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 1 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:2812950300Packaging unit:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 3 m, Connecting line, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:1927260500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927261000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:2671900100Packaging unit:1 PC
System cable, M12 D-code – IP 67 angled pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Polyolefine, 10 m
-
Item No.:1824570080Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 0.8 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1824570750Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 7.5 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948471000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1220310085Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 8.5 m
-
Item No.:1093230300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 3 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:1927240200Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1108841000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812540500Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 4, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812630250Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 2.5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906500150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, pin, 90°, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812701000Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1059340015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight socket, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
-
Item No.:1925590500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1906401000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:9457821000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:9457820500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108870500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108871000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 10 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1150620300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 3, 3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812610150Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1.5 m, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:9456150150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108880150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 4, 1.5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1283300368Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3.68 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108750150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812520200Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1906620500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 5 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1092920500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1939370150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1937981000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 4, 10 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1421710005Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), Radox GKW S, 0.5 m
-
Item No.:1927320500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1812540300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812670500Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:2812671000Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:2812670060Packaging unit:1 PC
Sensor/actuator line, M12, Number of poles : 5, 0.6 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:1948720500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1948721000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12 / M8, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1890520150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 8, 1.5 m, Female socket, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812850250Packaging unit:1 PC
Sensor/actuator line, M12 / M8, Number of poles : 3, 2.5 m, Connecting line, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1808970300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 3 m, Socket, angled, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1093240150Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1938000500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 4, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948530500Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1948531000Packaging unit:1 PC
Sensor/actuator line, One end without connector, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1108800300Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812570100Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 4, 1 m, pin, straight - socket, straight, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: Yes
-
Item No.:9457950030Packaging unit:1 PC
Sensor/actuator line, One end without connector, M12, Number of poles : 4, 0.3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1220620500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 5 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1220620300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M12 / M8, Number of poles : 3, 3 m, pin, straight - socket, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1937950030Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M12, Number of poles : 3, 0.3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812730500Packaging unit:1 PC
Sensor/actuator line, M12 / M12, Number of poles : 5, 5 m, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Individual parts
-
Item No.:1900100000Packaging unit:1 PC
Cable gland tool adapter for moulded M12 lines
-
Item No.:1862200000Packaging unit:5 PC
Interchangeable blade for cable gland tool