Properties
Version | Cable gland tool for moulded M8 cables |
Order No. | 1900011000 |
Type | SCREWTY-M8-DM |
GTIN (EAN) | 4032248436811 |
Qty. | 1 items |
Packaging | Cardboard box |
Net weight | 262 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Torque setting, max. | 1.7 Nm |
Torque setting, min. | 0.5 Nm |
Product information |
Included in delivery:
|
Product Change Notification |
[20210319 Technical change to Screwty® torque screwdriver](https://mdcop.weidmueller.com/mediadelivery/asset/900_203154)
[20210319 Technische Änderung zu Screwty® Drehmomentschraubendreher](https://mdcop.weidmueller.com/mediadelivery/asset/900_203155) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-01-90-90 |
ECLASS 12.0 | 21-01-90-90 |
ECLASS 13.0 | 21-01-90-90 |
ECLASS 14.0 | 21-01-90-90 |
ECLASS 15.0 | 21-01-90-90 |
Is accessory of
-
Item No.:1857680300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857680150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857680030Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8, Number of poles : 4, 0.3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857680500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857681000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857680080Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 0.8 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857670034Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 0.3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857671200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 12 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857670100Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 1 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857670050Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 0.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857670300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857672200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 22 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857671000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857670150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1857670500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927220300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927220500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927221000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927220150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 4, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:2812940150Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940060Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 0.6 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940200Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812941000Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940500Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940800Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 8 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940100Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940300Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812940250Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812910150Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812910200Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812910100Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812910250Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812910300Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812910060Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 0.6 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812910500Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812911000Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Item No.:2812910800Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 8 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030150Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813031000Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030100Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030800Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030250Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030060Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030300Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030500Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813030200Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1927211000Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927210500Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927210060Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 0.6 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927210200Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 2 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927210150Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1927210300Packaging unit:1 PC
Sensor/actuator line, Connecting line, M8 / M8, Number of poles : 3, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:2475250300Packaging unit:1 PC
Sensor/actuator line, M8 / M8, Number of poles : 5, 3 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2475250150Packaging unit:1 PC
Sensor/actuator line, M8 / M8, Number of poles : 5, 1.5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2475251000Packaging unit:1 PC
Sensor/actuator line, M8 / M8, Number of poles : 5, 10 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2475250500Packaging unit:1 PC
Sensor/actuator line, M8 / M8, Number of poles : 5, 5 m, pin, 90° - socket 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040200Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040800Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 8 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040250Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 2.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040500Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040300Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 3 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040060Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 0.6 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813041000Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040150Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2813040100Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 4, 1 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880300Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880800Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 8 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880250Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880100Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880060Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 0.6 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812881000Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880200Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 2 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880150Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:2812880500Packaging unit:1 PC
Sensor/actuator line, M8, Number of poles : 3, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No