Properties
Order No. | 2684400000 |
Type | SD-CARD |
GTIN (EAN) | 4050118698916 |
Qty. | 1 items |
Height | 0.7 mm |
Height (inches) | 0.028 inch |
Width | 11 |
Width (inches) | 0.433 inch |
Length | 15 mm |
Length (inches) | 0.591 inch |
Net weight | 2 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant |
Interface | 1 x MicroSD CARD |
Memory (Flash) | 8 GB |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001068 |
ETIM 7.0 | EC001068 |
ETIM 8.0 | EC001068 |
ETIM 9.0 | EC001068 |
ECLASS 9.1 | 19-15-07-02 |
ECLASS 10.0 | 19-15-07-02 |
ECLASS 11.0 | 19-15-07-02 |
ECLASS 12.0 | 19-15-07-02 |
ECLASS 13.0 | 19-15-07-02 |
ECLASS 14.0 | 19-15-07-02 |
ROHS | Conform |