Properties
Version | OMNIMATE Signal - series BL/SL 5.08, PCB plug-in connector |
Order No. | 8427390000 |
Type | SLEH 5.08/2 RE12.5 2.4 SN OR BX |
GTIN (EAN) | 4032248037636 |
Qty. | 100 items |
Product data |
IEC: 400 V / 16 A UL: 300 V / 12.5 A |
Packaging | Box |
Delivery status | This article will no longer be available in the future. |
Available until | 22.06.2023 |
Depth | 16.3 mm |
Depth (inches) | 0.642 inch |
Height | 13.1 mm |
Height (inches) | 0.516 inch |
Height of lowest version | 9.1 mm |
Width | 10.2 mm |
Width (inches) | 0.402 inch |
Net weight | 1.05 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - series BL/SL 5.08 |
Type of connection | Board connection |
Mounting onto the PCB | THT solder connection |
Pitch in mm (P) | 5.08 mm |
Pitch in inches (P) | 0.2 " |
Outgoing elbow | 180° |
Number of poles | 2 |
Number of solder pins per pole | 1 |
Solder pin length (l) | 2.4 mm |
Solder pin length tolerance | +0.1 / -0.3 mm |
Solder pin dimensions | d = 1.2 mm |
Solder pin dimensions = d tolerance | 0 / -0,03 mm |
Solder eyelet hole diameter (D) | 1.3 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Outside diameter of solder pad | 1.7 mm |
L1 in mm | 5.08 mm |
L1 in inches | 0.2 " |
Number of rows | 1 |
Pin series quantity | 1 |
Protection degree | IP20 |
Volume resistance | ≤5 mΩ |
Can be coded | Yes |
Insulating material | PA |
Colour | orange |
Colour chart (similar) | RAL 2000 |
UL 94 flammability rating | V-2 |
Contact material | Copper alloy |
Contact surface | tinned |
Coating | 4-6 μm SN |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 16 A |
Rated current, min. number of poles (Tu=40°C) | 13 A |
Rated voltage for surge voltage class / pollution degree II/2 | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 4 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 4 kV |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 12.5 A |
Rated current (Use group D / CSA) | 10 A |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 12.5 A |
Rated current (Use group D / UL 1059) | 10 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 127 mm |
VPE width | 90 mm |
VPE height | 40 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | |
Catalogues | |
Brochures |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![]() |
ROHS | Conform |
UL File Number Search | |
Certificate No. (cURus) | E60693 |