Properties
Version | Test-disconnect terminal, red |
Order No. | 9525900000 |
Type | SPPL SAKR |
GTIN (EAN) | 5027357067413 |
Qty. | 100 items |
Depth | 23.4 mm |
Depth (inches) | 0.921 inch |
Height | 23.4 mm |
Height (inches) | 0.921 inch |
Width | 0.3 mm |
Width (inches) | 0.012 inch |
Net weight | 0.19 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -15 °C |
Continuous operating temp., max. | 60 °C |
REACH SVHC | / |
Material | PVC |
Colour | red |
PE connection | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000902 |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 9.0 | 27-14-11-26 |
ECLASS 9.1 | 27-14-11-26 |
ECLASS 10.0 | 27-14-11-26 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ROHS | Conform |