Properties
Order No. | 1302920000 |
Type | THM MMP EXT.RH |
GTIN (EAN) | 4050118102307 |
Qty. | 1 items |
Net weight | 2,440 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Label spooler |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000610 |
ETIM 7.0 | EC000610 |
ETIM 8.0 | EC000610 |
ETIM 9.0 | EC000610 |
ETIM 10.0 | EC000610 |
ECLASS 9.0 | 24-32-11-90 |
ECLASS 9.1 | 24-32-11-02 |
ECLASS 10.0 | 24-32-11-90 |
ECLASS 11.0 | 24-32-11-90 |
ECLASS 12.0 | 24-32-11-90 |
ECLASS 13.0 | 24-32-11-90 |
ECLASS 14.0 | 24-32-11-90 |
ECLASS 15.0 | 24-32-11-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2711840000Packaging unit:24000 PC
ESG, Device markers, 6 x 15 mm, white
-
Item No.:2711850000Packaging unit:24000 PC
ESG, Device markers, 6 x 15 mm, yellow
-
Item No.:2711860000Packaging unit:24000 PC
ESG, Device markers, 6 x 15 mm, silver
-
Item No.:2619770000Packaging unit:10000 PC
Dekafix, Terminal marker, 5 x 5 mm, Weidmueller, white
-
Item No.:2712100000Packaging unit:9000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 26 x 15 mm, yellow
-
Item No.:2712090000Packaging unit:9000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 26 x 15 mm, white
-
Item No.:2619810000Packaging unit:8000 PC
WS, Terminal marker, 8 x 5 mm, Weidmueller, white
-
Item No.:1562670000Packaging unit:1 PC
TwinMark, Conductor and cable markers, 2.4 - 4.8 mm, yellow
-
Item No.:1562920000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, blue
-
Item No.:1513180000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, yellow
-
Item No.:1562790000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, red
-
Item No.:2518920000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 3.2 mm, black
-
Item No.:1562780000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, red
-
Item No.:1562970000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, green
-
Item No.:1562800000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, red
-
Item No.:1513200000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 12.7 mm, yellow
-
Item No.:1562930000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, blue
-
Item No.:1513190000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, yellow
-
Item No.:1562740000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, red
-
Item No.:1562990000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, green
-
Item No.:1562840000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, blue
-
Item No.:1513140000Packaging unit:1 PC
Conductor and cable markers, 1.2 - 2.4 mm, yellow
-
Item No.:1562980000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 6.4 mm, green
-
Item No.:1513290000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, white
-
Item No.:1513170000Packaging unit:1 PC
Conductor and cable markers, 2.4 - 4.8 mm, yellow
-
Item No.:1562890000Packaging unit:1 PC
Conductor and cable markers, 4.8 - 9.5 mm, blue
-
Item No.:2619820000Packaging unit:6000 PC
WS, Terminal marker, 8 x 6 mm, Weidmueller, white
-
Item No.:1505830000Packaging unit:1 PC
Conductor and cable markers, 8.5 - 25.4 mm, yellow
-
Item No.:1505890000Packaging unit:1 PC
Conductor and cable markers, 4.2 - 12.7 mm, white
-
Item No.:1505900000Packaging unit:1 PC
Conductor and cable markers, 6.4 - 19.1 mm, white
-
Item No.:1505880000Packaging unit:1 PC
Conductor and cable markers, 3.2 - 9.5 mm, white
-
Item No.:1505840000Packaging unit:1 PC
Conductor and cable markers, 0.8 - 2.4 mm, white
-
Item No.:1505780000Packaging unit:1 PC
Conductor and cable markers, 1.6 - 4.8 mm, yellow
-
Item No.:2619870000Packaging unit:3500 PC
WS, Terminal marker, 12 x 8 mm, Weidmueller, white
-
Item No.:1562720000Packaging unit:1 PC
Conductor and cable markers, 9.5 - 19.1 mm, yellow
-
Item No.:1562730000Packaging unit:1 PC
Conductor and cable markers, 12.7 - 25.4 mm, yellow
-
Item No.:2619760000Packaging unit:15000 PC
Dekafix, Terminal marker, 5 x 3.5 mm, Weidmueller, white
-
Item No.:2712120000Packaging unit:6000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, yellow
-
Item No.:2712110000Packaging unit:6000 PC
SlimFix, Conductor and cable markers, 7 - 40 mm, 60 x 13 mm, white
-
Item No.:2619790000Packaging unit:6000 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:2619830000Packaging unit:5000 PC
WS, Terminal marker, 8 x 8 mm, Weidmueller, white
-
Item No.:2619800000Packaging unit:11000 PC
WS, Terminal marker, 8 x 3.5 mm, Weidmueller, white
-
Item No.:2619840000Packaging unit:8000 PC
WS, Terminal marker, 12 x 3.5 mm, Weidmueller, white
-
Item No.:2619860000Packaging unit:4500 PC
WS, Terminal marker, 12 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:2619850000Packaging unit:5500 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
-
Item No.:2619780000Packaging unit:9000 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white