Properties
Version | Rail, TS 15, Width: 68 mm, without slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000003889 |
Type | TS15X5 ST POK 0808 |
GTIN (EAN) | 4050118652543 |
Qty. | 20 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 68 mm |
Width (inches) | 2.677 inch |
Net weight | 15.05 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 4.5 x 20 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225223) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000003889) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1306000000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
-
Item No.:1305810000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:9510570000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 64 mm, Width: 69 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKKlippon® POK 080806 - 75 x 80 x 55 mm
Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK mounting platesKlippon® POK standard mounting plates