Properties
Order No. | 3074700000 |
Type | US67-CON-VIB4X-01500 |
GTIN (EAN) | 4099987076005 |
Qty. | 1 items |
Net weight | 400 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Is a replacement part | No |
Is an accessory | Yes |
Type of accessory | Protective cover |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |
ECLASS 9.1 | 27-20-14-92 |
ECLASS 10.0 | 27-20-14-92 |
ECLASS 11.0 | 27-20-14-92 |
ECLASS 12.0 | 27-20-14-92 |
ECLASS 13.0 | 27-20-14-92 |
ECLASS 14.0 | 27-20-14-92 |
ECLASS 15.0 | 27-20-14-92 |
ROHS | Conform |