Properties
Order No. | 3094650000 |
Type | US67-VIB24C-IOL-0UNI0A02A00000 |
GTIN (EAN) | 4099987114462 |
Qty. | 1 items |
Depth | 27.7 mm |
Depth (inches) | 1.091 inch |
Height | 72.5 mm |
Height (inches) | 2.854 inch |
Width | 23.8 mm |
Width (inches) | 0.937 inch |
Diameter | 27.7 mm |
Net weight | 90 g |
Storage temperature | -40 °C...80 °C |
Ambient temperature | -40 °C…80 °C |
Operating temperature | -40 °C...80 °C |
Humidity | 0...100% |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Applications | for indoor and outdoor use |
For Ex zone dust | None |
For Ex zone gas | None |
Machine vibration assessment included | Yes |
Operating life | 10 years |
Protection class (UL) | Type 4X |
Safety category | No |
Protection degree |
IP67 (in plugged condition)
IP66 (in plugged condition) |
Accuracy of temperature measurement | 1 % |
Accuracy of vibration measurement | 10 % |
Calibration point | 1g (rms) @ 159,2 Hz |
Cross sensitivity | <5 % |
Device is calibrated | Yes |
Effective vibration velocity, max. | 64 mm/s |
Frequency range configurable | Yes |
Measurement range | Configurable via IO-Link |
Measuring unit vibration velocity (RMS) | mm/s |
Number of measuring axes | 1 |
Physical measurement principle of the sensor | Vibration acceleration |
Sensor measuring method acc. to ISO10816-3 | 1-axis broadband analysis 10 Hz...1 kHz, VRMS |
Sensor temperature |
|
Spectral analysis method (FFT) | No FFT calculation |
Temperature measurement available | Yes |
Temperature range measuring head |
|
Transmission intervall of signals | Continuous measurement |
Vibration acceleration, max. (gravity g) | 48 |
Vibration acceleration, min. (gravity g) | -48 |
Frequency range, min. | 1 Hz |
Frequency range, max. | 12,000 Hz |
Sensor vibration |
|
Monitoring | Vibration monitoring acc. to DIN ISO 10816-3 |
Accuracy |
±0,5 % at the calibration point
±10 % (acc. DIN ISO 2954) |
Connection type | M12 |
Number of poles | 4 |
Plug | 1x M12 female 4-pole |
Connection type of IO-Link interface | IO-Link V1.1.3 |
Input current, max. | 320 mA |
IO-Link available | Yes |
Measuring and process variables |
RMS vibration acceleration
RMS vibration velocity Peak value vibration acceleration Temperature Status of the internal self-test Error status States of all switching signals Crest value Bearing condition parameter according to 13337-3 |
No-load input current | 120 mA |
Output level | N/O contact / N/C contact (low-active / high-active) |
Output signal | 4...20 mA (proportional to measuring range) |
Material | Stainless steel 1.4404 (V4A), AISI 316L |
Connection thread | M8 thread |
Installation location | Indoor and outdoor use |
Mounting thread | M8 |
Sealing with tie possible | No |
Tightening torque | 8 Nm |
Torque for cap nut, max. | 0.4 Nm |
Type of mounting |
Screw mounting
Direct mounting Adhesive fastening Mounting plate Magnet Miscellaneous |
Type of mounting sensor |
Many possibilities using adapters
Direct mounting: screw connection |
Type of thread | External thread |
Wrench size | 24 mm |
Type of power supply |
DC
External |
Wireless | No |
Frequency range, max. | 12,000 Hz |
Frequency range, min. | 1 Hz |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_321075) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322813) |
Software | [IODD Files for VIB2x sensors](https://mdcop.weidmueller.com/mediadelivery/asset/900_324916) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 8.0 | EC004309 |
ETIM 9.0 | EC004309 |
ECLASS 9.1 | 27-20-14-12 |
ECLASS 10.0 | 27-20-14-12 |
ECLASS 11.0 | 27-20-14-12 |
ECLASS 12.0 | 27-20-14-12 |
ECLASS 13.0 | 27-20-14-12 |
ECLASS 14.0 | 27-20-14-12 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E337701 |