Properties
Version | VG S (standard stainless steel cable gland), Cable glands, straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, Stainless steel 1.4305 (303) |
Order No. | 1009810000 |
Type | VG 36-SS 68 KB 22-32 |
GTIN (EAN) | 4032248714636 |
Qty. | 15 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Alternative product | [1569130000](~/p/1569130000) |
Height | 46 mm |
Height (inches) | 1.811 inch |
Length | 55 mm |
Length (inches) | 2.165 inch |
Net weight | 238 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 4X | |
AF size | 50 mm |
AF size 1 | 50 mm |
AF size 2 | 50 mm |
Cable glands |
PG
PG 36 |
External thread | PG 36 |
Halogen | Yes |
Length of thread | 9 mm |
Material | Stainless steel 1.4305 (303) |
O-Ring | NBR |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 32 mm |
Outer cable diameter, min. | 22 mm |
Pitch of thread | 1.59 mm |
Protection degree |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) IP69K |
Seal insert | CR |
Sealing | NBR |
Tightening torque | 20 Nm |
Torque for cap nut, max. | 43 Nm |
Torque for cap nut, min. | 41 Nm |
Torque for connecting adapter, max. | 21 Nm |
Torque for connecting adapter, min. | 19 Nm |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard stainless steel cable gland made from 1.405 (303) stainless steel - DoC DE PS2480 210608 001ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250921) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70007) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1009810000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1009810000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |