Properties
Version | VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 42, 10 mm, OD min. 29 - OD max. 39 mm, IP65, Brass, nickel-plated |
Order No. | 1718880000 |
Type | VG 42-MS54-ZE |
GTIN (EAN) | 4008190352103 |
Qty. | 5 items |
Delivery status | This article will no longer be available in the future. |
Height | 43.5 mm |
Height (inches) | 1.713 inch |
Length | 53.5 mm |
Length (inches) | 2.106 inch |
Net weight | 356.8 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
AF size | 62 mm |
AF size 1 | 57 mm |
AF size 2 | 57 mm |
Cable glands |
PG
PG 42 |
Clamping range, strain relief, max. | 43 mm |
Clamping range, strain relief, min. | 31 mm |
External thread | PG 42 |
Halogen | No |
Length of thread | 10 mm |
Material | Brass, nickel-plated |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 39 mm |
Outer cable diameter, min. | 29 mm |
Pitch of thread | 1.59 mm |
Protection degree | IP54 |
Protection degree with GWDR | IP65 |
Seal insert | NBR |
Sealing | NBR |
Torque for cap nut, max. | 6.7 Nm |
Torque for cap nut, min. | 6.7 Nm |
Torque for connecting adapter, max. | 10 Nm |
Torque for connecting adapter, min. | 10 Nm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1718880000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |