Properties
Version | VG H (HDC halved cable gland), Cable glands, straight, M 40, 9.5 mm, OD min. 23 - OD max. 32 mm, IP65, Brass, nickel-plated |
Order No. | 1921770000 |
Type | VG H M40 MS |
GTIN (EAN) | 4032248563036 |
Qty. | 10 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Height | 14 mm |
Height (inches) | 0.551 inch |
Width | 40 mm |
Width (inches) | 1.575 inch |
Net weight | 45.3 g |
Operating temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
AF size | 40 mm |
AF size 1 | 40 mm |
AF size 2 | 40 mm |
Cable glands |
metric
M 40 |
External thread | M 40 |
Halogen | Yes |
Length of thread | 9.5 mm |
Material | Brass, nickel-plated |
Notch multi-layer sealing diameter 1 | 23 mm |
Notch multi-layer sealing diameter 2 | 26 mm |
Notch multi-layer sealing diameter 3 | 29 mm |
Notch multi-layer sealing diameter 4 | 32 mm |
O-Ring | NBR |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 32 mm |
Outer cable diameter, min. | 23 mm |
Pitch of thread | 1.5 mm |
Protection degree | IP65 |
Protection degree with GWDR | IP65 |
Seal insert | NBR |
Sealing | NBR |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1921770000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |