Properties
Version | Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered) |
Order No. | 8528650000 |
Type | WAS1 CMA LP 1/5/10A AC |
GTIN (EAN) | 4032248160426 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.12.2023 |
Alternative product | [2044850000](~/p/2044850000) |
Depth | 112.4 mm |
Depth (inches) | 4.425 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Length | 72 mm |
Length (inches) | 2.835 inch |
Net weight | 100.7 g |
Storage temperature | -20 °C...70 °C |
Operating temperature | 0 °C...70 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
MTTF | 564 a |
REACH SVHC |
Lead 7439-92-1
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | f8333314-0c66-4444-aa47-78252861a7fb |
Input current | 0...1 A AC/ 0...5 A AC/ 0...10 A AC |
Input frequency | 50...60Hz |
Number of inputs | 1 |
Load impedance current | ≤ 600 Ω |
Number of outputs | 1 |
Offset current | max. 100 µA |
Output current | 4...20 mA (current loop) |
Output signal limit | Approx. 24 mA |
Max. switching voltage, AC | 0 V |
Rated switching current | 0.1 A |
Status indicator |
LED ON: OK; LED flashing: signal out of range; LED OFF: Error |
Accuracy | 0.5 % FSR |
Configuration | DIP switch |
Galvanic isolation | 2-way isolator |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | typ. 700 ms |
Temperature coefficient | ≤ 200 ppm/K |
Voltage supply |
13...30 V DC
via output current loop |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation | 2-way isolator |
Impulse withstand voltage | 6 kV |
Insulation voltage | 4 kVeff / 5 s |
Pollution severity | 2 |
Rated voltage | 300 V |
Surge voltage category | III |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Product information |
This product will soon be replaced by a new product. Please do not use with new systems. Please contact our technical support. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35479) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206140) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8528650000) |
Product Change Notification | [20220218 Technical change - WAVE series’ signal conditioners WS WZ](https://mdcop.weidmueller.com/mediadelivery/asset/900_252007) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35433) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
Long specification |
Monitoring component for AC currents up to 10A with 4...20 mA loop feed Add-on housing for TS35 rail mounting Secure isolation EN 50178, 2-way isolation up to 6 kV Type WAS1 CMA LP 1/5/10A ac |
Short specification |
Monitoring component for AC currents up to 10A with 4...20 mA loop feed |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |