Properties
Version | Load management E-Mobility, Number of possible charging boxes connectable 50, PV surplus charging possible Yes, PUSH IN |
Order No. | 2923130000 |
Type | WM-SC-PV-50 |
GTIN (EAN) | 4099986621282 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 16.04.2025 |
Depth | 332 mm |
Depth (inches) | 13.071 inch |
Height | 206 mm |
Height (inches) | 8.11 inch |
Width | 150 mm |
Width (inches) | 5.905 inch |
Net weight | 1,518 g |
Operating temperature | -20 °C...55 °C |
Humidity | 5 to 95 % (non-condensing) |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Lead monoxide 1317-36-8 |
SCIP | f2bf92a8-51a8-45ca-a696-53d44adc9772 |
Operating temperature, max. | 55 °C |
Operating temperature, min. | -20 °C |
ROHS | Conform |
Approval/Certificate/Document of Conformity |
[Warranty Weidmüller e-mobility products](https://mdcop.weidmueller.com/mediadelivery/asset/900_311435)
[Gewährleistung Weidmüller e-mobility Produkte](https://mdcop.weidmueller.com/mediadelivery/asset/900_311436) |
Engineering Data |
[Quick start guide -- Quickstartguide SMARTcharge](https://mdcop.weidmueller.com/mediadelivery/asset/900_296280)
[Application notes -- Setting up SMARTcharge (DE, EN)](https://mdcop.weidmueller.com/mediadelivery/asset/900_302035) |
Product Change Notification | [Release notes - u-OS App Smart Charge](https://mdcop.weidmueller.com/mediadelivery/asset/900_317211) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002889 |
ETIM 8.0 | EC002889 |
ETIM 9.0 | EC002889 |
ETIM 10.0 | EC002889 |
ECLASS 9.1 | 27-14-47-03 |
ECLASS 10.0 | 27-14-47-03 |
ECLASS 11.0 | 27-14-47-03 |
ECLASS 12.0 | 27-14-47-03 |
ECLASS 13.0 | 27-14-47-03 |
ECLASS 14.0 | 27-14-47-03 |
ECLASS 15.0 | 27-14-47-03 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:2591460000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, TN-C-S, TN-S, TT, IT with N, IT without N
-
Item No.:2591480000Packaging unit:1 PC
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN, IT with N, IT without N, TT
-
Item No.:1963600000Packaging unit:10 PC
RJ45 IDC plug, Cat.6A / Class EA (ISO/IEC 11801 2010), 8-core, 4-core, EIA/TIA T568 A, EIA/TIA T568 B, PROFINET
-
Item No.:8813160000Packaging unit:1 PC
Installation cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:1348590000Packaging unit:1 PC
Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4
-
Item No.:0514500000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:2881460000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, blue
-
Item No.:2881450000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 6 mm², 800 V, 41 A, dark beige
-
Item No.:2682320000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 24x RJ45, IP30, -40 °C...75 °C