Properties
Version | Automatic machines, Replacement part |
Order No. | 1424470000 |
Type | WTE CF L/LS V2/V3 |
GTIN (EAN) | 4050118240276 |
Qty. | 1 items |
Depth | 80.5 mm |
Depth (inches) | 3.169 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 180 mm |
Width (inches) | 7.087 inch |
Net weight | 244 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |