Properties
Version | D-SERIES DRE, Relay, Number of contacts: 2, CO contact, Ag alloy, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection |
Order No. | 7760054279 |
Type | DRE270730L |
GTIN (EAN) | 6944169719875 |
Qty. | 20 items |
Local product | Only available in certain countries |
Depth | 35.4 mm |
Depth (inches) | 1.394 inch |
Height | 27.2 mm |
Height (inches) | 1.071 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Net weight | 32.7 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
Humidity | 35...85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E312083 |
Rated control voltage | 230 V AC |
Rated current DC | 6.1mA/5.2mA |
Power rating | 1.0...1.2VA (60HZ) |
Coil resistance | 16500 Ω ± 15% |
Status indicator | red LED |
Rated switching voltage | 250 V AC |
Continuous current | 5 A |
Max. switching voltage, AC | 250 V |
Min. switching power | 10 mA @ 12 V |
AC switching capacity (resistive), max. | 1250 VA |
DC switching capacity (resistive), max. | 120W @ 24V |
Switch-on delay | < 20 ms |
Switch-off delay | < 20 ms |
Contact type | 2 CO contact (Ag alloy) |
Mechanical service life | 10 x 106 switching cycles |
Test button available | Yes |
Version of test button | not lockable |
Mechanical switch position indicator | Yes |
Colour | Transparent |
UL 94 flammability rating | V-2 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength for control side - load side | 2 kVeff / 1 min |
Dielectric strength of neighbouring contacts | 1 kVeff / 1 min |
Protection degree | IP20 |
Certificate No. (cURus) | E312083 |
Wire connection method | Plug-in connection |
Approval/Certificate/Document of Conformity | [EU Decleration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_95790) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ETIM 10.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
ECLASS 15.0 | 27-37-16-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E312083 |
Accessories
-
Item No.:7760056263Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Item No.:7760056106Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Item No.:7760056362Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN
-
-
-
Item No.:1520980000Packaging unit:80 PC
ESG, Device markers x 26 mm, PA 66, Colour: white
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Sockets
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Retaining clips
MarkersDevice markersMultiCardESGESG 9/26Blank
Counterparts
-
Item No.:7760056106Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Item No.:7760056263Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, Screw connection
-
Item No.:7760056362Packaging unit:10 PC
D-SERIES DRM, Relay socket, Number of contacts: 2, CO contact, Continuous current: 12 A, PUSH IN
Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Sockets